Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Miniature circuit breaker (MCB) [EC000042]
Bill of material
242371
PREVIEW
Preview
PLID
242371
MANUTYPEDESC
Manufacturer Type Description
PLSM-B4/2-MW
DESCSHORT
Short Description
Miniature circuit breaker (MCB), 4 A, 2p, characteristic: B
DESCLONG
Long Description
Miniature circuit breaker (MCB), PLSM, 2-pole, tripping characteristic: B, rated current In: 4 A, rated switching capacity according to IEC/EN 60898-1: 10 kA, Switchgear for residential and commercial applications
INTNO
International product number
4015082423711
NETTO_WEIGHT
Netto weight
0.23000 kg
ECLASS_13_0
Miniature circuit breaker (MCB) [AAB905019]
ETIM_9_0
Miniature circuit breaker (MCB) [EC000042]
EF000218
Built-in depth
70.5 mm
EF000889
Release characteristic
B
EF008618
Number of poles (total)
2
EF005548
Number of protected poles
2
EF000227
Rated current
4.00 A
EF000228
Rated voltage
400 V
EF001366
Rated insulation voltage Ui
440 V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF009556
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
10 kA
EF000187
Voltage type
AC
EF009555
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
10 kA
EF009557
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
0 kA
EF009558
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
0 kA
EF000416
Frequency
50 - 60 Hz
EF005387
Power loss
- W
EF002568
Current limiting class
3
EF007517
Flush-mounted installation
false
EF005997
Concurrently switching neutral conductor
false
EF002569
Over voltage category
3
EF002570
Pollution degree
2
EF008148
Additional equipment possible
true
EF002950
Width in number of modular spacings
2.0
EF005474
Degree of protection (IP)
IP20
EF007515
Ambient temperature during operating
-25 - 75 °C
EF007343
Connectable conductor cross section multi-wired
1 - 25 mm²
EF007337
Connectable conductor cross section solid-core
1 - 25 mm²
EF004663
Explosion-proof
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices